Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Ganter
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 843.1 Push-Pull Type Toggle Clamps, Steel
GN 843.1 - Plunger clamps for push-pull clamping, type ASW
Ganter
...
Toggle clamps
GN 843.1 Push-Pull Type Toggle Clamps, Steel
GN 843.1 - Plunger clamps for push-pull clamping, type ASW
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Plunger clamp GN 843.1-80-ASW
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
GANTER PARTNUMBER
PARTNUMBER
Size
GROESSE
Position
POS
Holding force
FH [N]
A [mm]
B1 [mm]
B2 [mm]
D1 [mm]
D2 [mm]
Thread
D3
D4 [mm]
~
H1 [mm]
H2 [mm]
H3 [mm]
~
L1 [mm]
~
L2 [mm]
~
L3 [mm]
~
L4 [mm]
L5 [mm]
M1 [mm]
M2 [mm]
M3 [mm]
S [mm]
1
2
3
GN 843.1-80-ASW
80
closed
3000
24
35
29
10
M6
M16x1.5
5.5
70.5
38.5
19
71
65
34
22
22
20
12
-
4
GN 843.1-165-ASW
165
closed
5400
32
60
35
12
M8
M20x1.5
6.5
110.0
50
22
112
104
54
39
41
41
13.5
19
5
GN 843.1-340-ASW
340
closed
7000
48
75
47.6
16
M10
M24x2
8.5
146.0
70
30
173
162
85
68
59
55
19
25
5
Vis komprimert visning (3 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Ganter
- GN 843.1
Order number
GN 843.1-80-ASW
Shorttext
Plunger clamps for push-pull clamping, type ASW
Siste endring
02.12.2025 12:10:29
Enhet
Nøkkelord
Plunger clamps
Steel
Tensioning
Toggle clamps
Type
Type Toggle Clamps
clamping
clamping mechanisms
parts
Klassifiseringer
By Functionality
BYFUNC_CLAMPING Clamping
BYFUNC_PINCHING Pinching
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 10.1
21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 10.0.1
21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 9.1
21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 9.0
21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 8.1
21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 8.0
21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 7.1
21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 7.0
21-04-17-16 Push rod tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 6.2
90-90-90-90 Interim classification (unspecified)
ECLASS 6.1
90-90-90-90 Interim classification (unspecified)
ECLASS 6.0
90-90-90-90 Interim classification (unspecified)